AXIS#.SAFE.SS1_#.ACTIVE

Description

Indicates whether the specified safe stop instance is active. This signal is set to 1 when Safe Stop 1 (SS1) is activated. When finally SS1 activates the STO function (often after SS1_#.TIMETOSTO but it could be before if you are using a safe encoder), this active signal transition back to 0.

Context

For complete SS1 information refer to (see "SS1-t (Safe Stop 1)") / (see "SS1-r (Safe Stop 1)").

Related safety parameters:

Versions

Action

Version

Notes

Implemented

02-01-02-000

General Information

Type

Read Only

Units

N/A

Range

0 or 1

Default Value

N/A

Data Type

Integer

Stored in Non-Volatile Memory

No

Fieldbus Information

EtherCAT CoE and CANopen

Command

Index

SubIndex

Data Type

Units

Float Scale

Access

PDO Mappable

AXIS1.SAFE.SS1_1.ACTIVE

665fh

01h

Unsigned8

-

-

Read only

Yes

AXIS1.SAFE.SS1_2.ACTIVE

665fh

02h

Unsigned8

-

-

Read only

Yes

AXIS1.SAFE.SS1_3.ACTIVE

665fh

03h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SS1_1.ACTIVE

6e5fh

01h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SS1_2.ACTIVE

6e5fh

02h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SS1_3.ACTIVE

6e5fh

03h

Unsigned8

-

-

Read only

Yes